f

406.9(C) Space Around Shower Stalls and Bathtub

Revision

Change Summary

  • Revision made to clarify that receptacles shall not be installed inside of the tub or shower or within a zone measured 3 Ft. (900 mm) horizontally from any outside edge of the bathtub or shower stall, which includes the space outside the bathtub or shower stall below the 8 ft. zone. For a Smart toilet, see Ex. 4 to 406.9(C).

NEC®Text

Article 406 Receptacles, Cord Connectors and Attachment Plugs (Caps)
406.9 Receptacles in Damp or Wet Locations.
(C) Bathtub and Shower Space. Receptacles shall not be installed inside of the tub or shower or within a zone measured 900 mm (3 ft) horizontally from any outside edge of the bathtub or shower stall, including the space outside the bathtub or shower stall space below the zone.
The zone also includes the space measured vertically from the floor to 2.5 m (8 ft) above the top of the bathtub rim or shower stall threshold. The identified zone is all-encompassing and shall include the space directly over the bathtub or shower stall and the space below this zone, but not the space separated by a floor, wall, ceiling, room door, window, or fixed barrier.
Exception No. 1: Receptacles installed in accordance with 680.73 shall be permitted.
Exception No. 2: In bathrooms with less than the required zone, the receptacle(s) required by 210.52(D) shall be permitted to be installed opposite the bathtub rim or shower stall threshold on the farthest wall within the room.
Exception No. 3: Weight supporting ceiling receptacles (WSCR) shall be permitted to be installed for listed luminaires that employ a weight supporting attachment fitting (WSAF) in damp locations complying with 410.10(D).
Exception No. 4: In a dwelling unit, a single receptacle shall be permitted for an electronic toilet or personal hygiene device such as an electronic bidet seat. The receptacle shall be readily accessible and not located in the space between the toilet and the bathtub or shower.

Informational Note No. 1: See 210.8(A)(1) for GFCI requirements in a bathroom.
Informational Note No. 2: See 210.11(C) for bathroom branch circuits.
Informational Note No. 3: See 210.21(B)(1) for single receptacle on an individual branch.

Material taken from the National Electric Code. is reprinted with permission from NFPA 70., 2023 edition. National Electrical Code®, Copyright 2022, National Fire Protection Association, Quincy, MA. All rights reserved.

Expert Analysis

A revision has been made to clarify that receptacles shall not be installed inside of the tub or shower or within a zone measured 3 ft (900 mm) horizontally from any outside edge of the bathtub or shower stall, which includes the space outside the bathtub, or shower stall, or within the space below the zone.

A new exception 4 has been added to recognize, that it is quite common for a toilet to be located next to a bathtub or shower in a residential bathroom. Existing text could prevent the installation of a receptacle, that is necessary for the operation of an electronic toilet (also known as a “smart toilet”) or personal hygiene device (e.g., electronic bidet seat) where a toilet is located within 3 ft (900 mm) horizontally of a bathtub or shower.

Figure 1