f

406.9(A)(B) While-in-Use Cover Requirements

Revision

Change Summary

  • Revision made regarding how much bubble type covers must open.

NEC®Text

Article 406 Receptacles, Cord Connectors and Attachment Plugs (Caps)
406.9 Receptacles in Damp or Wet Locations.
(A) Damp Locations. A receptacle installed outdoors in a location protected from the weather or in other damp locations shall have an enclosure for the receptacle that is weatherproof when the receptacle is covered (attachment plug cap not inserted and receptacle covers closed). An installation suitable for wet locations shall also be considered suitable for damp locations.
A receptacle shall be considered to be in a location protected from the weather where located under roofed open porches, canopies, marquees, and the like, and will not be subjected to a beating rain or water runoff. All 125- and 250-volt nonlocking receptacles shall be a listed weather-resistant type. Hinged covers of outlet box hoods shall be able to open at least 90 degrees, or fully open if the cover is not designed to open 90 degrees from the closed to open position, after installation.
Informational Note: See ANSI/NEMA WD 6–2016, Wiring Devices — Dimensional Specifications, for the types of receptacles covered by this requirement.
(B) Wet Locations.
(1) Receptacles of 15 Amperes and 20 Amperes in a Wet Location. Receptacles of 15 amperes and 20 amperes, 125 volts and 250 volts installed in a wet location shall have an enclosure that is weatherproof whether or not the attachment plug cap is inserted. An outlet box hood installed for this purpose shall be listed and shall be identified as “extra- duty.” Other listed products, enclosures, or assemblies providing weatherproof protection that do not utilize an outlet box hood need not be identified extra duty. Hinged covers of outlet box hoods shall be able to open at least 90 degrees, or fully open if the cover is not designed to open 90 degrees from the closed to open position, after installation.
Informational Note No. 1: See ANSI/UL 514D–2016, Cover Plates for Flush-Mounted Wiring Devices, for extra-duty outlet box hoods. “Extra duty” identification and requirements are not applicable to listed receptacles, faceplates, outlet boxes, enclosures, or assemblies that are identified as either being suitable for wet locations or rated as one of the outdoor enclosure–type numbers of Table 110.28 that does not utilize an outlet box hood.
Exception: 15- and 20-ampere, 125- through 250-volt receptacles installed in a wet location and subject to routine high-pressure spray washing shall be permitted to have an enclosure that is weatherproof when the attachment plug is removed.
All 15- and 20-ampere, 125- and 250-volt nonlocking-type receptacles shall be listed and so identified as the weather-resistant type.
Informational Note No. 2: See ANSI/NEMA WD 6–2016, Wiring Devices — Dimensional Specifications, for receptacle configurations. The configuration of weather-resistant receptacles covered by this requirement are identified as 5-15, 5-20, 6-15, and 6-20.

Material taken from the National Electric Code. is reprinted with permission from NFPA 70., 2023 edition. National Electrical Code®, Copyright 2022, National Fire Protection Association, Quincy, MA. All rights reserved.

Expert Analysis

A revision has been made pertaining to receptacles in damp or wet locations to require hinged covers of outlet box hoods to be installed to allow the cover to open to either 90 degrees, or fully open depending on cover type. The significance is that the covers swing can't be blocked by any obstruction.

Leviton Solution
Leviton Extra Duty While-In-Use Covers
Built to withstand the elements and tough enough to comply with 406.9(B)(1) for “Extra-Duty”

  • Accommodates Decora® GFCI devices. Adapter plates are included for duplex and single receptacles
  • Heavy-duty gasket protects from moisture and adds to ease of installation
  • Includes two inserts to cover cord openings to prevent insects and debris from entering the cover
  • Safety lock feature