|
100 |
Definitions |
|
100 |
Definition – Class 4 Circuits |
|
110.21(A)(2) |
Reconditioned Equipment |
|
110.21(A)(2), 240.2, 404.16(A)(B)(C)(D) and 406.2 |
Reconditioned Equipment |
|
110.26 |
Spaces About Electrical Equipment |
|
110.29 |
“Within Sight” Defined and Clarified |
|
210.23(A)(1)(2), 210.24, 240.4(D)(3), 310.3(A)(B) and 406.3(C)(D) |
10 Amp Branch Circuits |
|
210.70(A)(1) |
Limitations on Battery Powered Light Switches and Laundry Area Switch |
|
210.8(D) |
GFCI Protection for Specific Appliances |
|
215.15 |
Barriers in Electrical Equipment |
|
220.53, 220.57 |
EVSE Demand Factor Calculations |
|
220.70 |
Energy Management Systems (EMS) |
|
225.42(A)-(E), 230.67(A)-(E) |
Surge Protection Requirements Expanded |
|
240.24(E) |
Overcurrent Devices Not Permitted in Locker Rooms or Showering Facilities |
|
240.4(D)(3) |
10 Amp Circuits - Overcurrent Protection |
|
245 and 305 |
Overcurrent Protection – Systems Over 1000V ac/1500V dc |
|
300.14 |
Clarification of 6” Out of Box Conductors Rule... Spliced or Unspliced? |
|
305 |
General Requirements – Systems Over 1000V ac/1500V dc |
|
310.3(A)(B) |
Reconditioned Equipment |
|
312.10, 314.5 |
Screws Protruding into Boxes – How Much is Allowable |
|
314.24(B)(C) |
Box Depth/Conductor Clearance from Devices - Rear and Side Entry |
|
334.15(B), 334.19 |
Protecting Conductors – Bushings and Sheath Length |
|
404.14(D), 406.3(D) |
Switches and Receptacles with Push-In Terminals & Wire Types |
|
404.16(A)(B)(C)(D) |
Reconditioned Equipment - Switches/Dimmers |
|
406.12 |
Tamper-Resistant (TR) Receptacle Requirements Expanded |