f

334.15(B), 334.19 Protecting Conductors – Bushings and Sheath Length

Revision/New

Change Summary

  • The NEC has added language intended to protect conductors.

NEC®Text

Article 334 Nonmetallic-Sheathed Cable:
Types NM and NMC
334.15 Exposed Work.
(B) Protection from Physical Damage. Cable shall be protected from physical damage where necessary by rigid metal conduit, intermediate metal conduit, electrical metallic tubing, Schedule 80 PVC conduit, RTRC marked with the suffix -XW, or other approved means. Where passing through a floor, the cable shall be enclosed in rigid metal conduit, intermediate metal conduit, electrical metallic tubing, Schedule 80 PVC conduit, RTRC marked with the suffix -XW, or other approved means extending at least 150 mm (6 in.) above the floor. Conduit or tubing shall be provided with a bushing or adapter that provides protection from abrasion at the point the cable enters and exits the raceway.
Type NMC cable installed in shallow chases or grooves in masonry, concrete, or adobe shall be protected in accordance with the requirements in 300.4(F) and covered with plaster, adobe, or similar finish.
334.19 Cable Entries. The sheath on nonmetallic-sheathed cable shall extend not less than 6 mm (1/4 in.) beyond any cable clamp or cable entry.

Material taken from the National Electric Code. is reprinted with permission from NFPA 70., 2023 edition. National Electrical Code®, Copyright 2022, National Fire Protection Association, Quincy, MA. All rights reserved.

Figure 1

Expert Analysis

A new section has been added at 334.15 to ensure protection of the insulated conductors when they enter any type of electrical component.

A new sentence has been added at 334.19 to provide consistency with other abrasion protection requirements when cable is installed in conduit or tubing.