f

700.11(A)(B)(C)(D) Wiring, Class-2 Powered Emergency Lighting Systems

New

Change Summary

  • New section addresses Class 2 powered emergency lighting systems.

NEC®Text

Article 700 – Emergency Systems
700.11 Wiring, Class-2-Powered Emergency Lighting Systems.
(A) General. Line voltage supply wiring and installation of Class 2 emergency lighting control devices shall comply with 700.10. Class 2 emergency circuits shall comply with 700.11(B) through (D).
(B) Identification. Emergency circuits shall be permanently marked so they will be readily identified as a component of an emergency circuit or system by the following methods:
(1) All boxes and enclosures for Class 2 emergency circuits shall be permanently marked as a component of an emergency circuit or system.
(2) Exposed cable, cable tray, or raceways systems shall be permanently marked to be identified as a component of an emergency circuit or system, within 900 mm (3 ft) of each connector and at intervals not to exceed 7.6 m (25 ft).
(C) Separation of Circuits. Class 2 emergency circuits shall be wired in a listed, jacketed cable or with one of the wiring methods of Chapter 3. If installed alongside nonemergency Class 2 circuits that are bundled, Class 2 emergency circuits shall be bundled separately. If installed alongside nonemergency Class 2 circuits that are not bundled, Class 2 emergency circuits shall be separated by a nonconductive sleeve or nonconductive barrier from all other Class 2 circuits. Separation from other circuits shall comply with 725.136.
(D) Protection. Wiring shall comply with the requirements of 300.4 and be installed in a raceway, armored or metal-clad cable, or cable tray.
Exception No. 1: Section 700.11(D) shall not apply to wiring that does not exceed 1.83 m (6 ft) in length and that terminates at an emergency luminaire or an emergency lighting control device.
Exception No. 2: Section 700.11(D) shall not apply to locked rooms or locked enclosures that are accessible only to qualified persons.
Informational Note: Locked rooms accessible only to qualified persons include locked telecommunications rooms, locked electrical equipment rooms, or other access-controlled areas.

Material taken from the National Electric Code. is reprinted with permission from NFPA 70., 2023 edition. National Electrical Code®, Copyright 2022, National Fire Protection Association, Quincy, MA. All rights reserved.

Expert Analysis

A new section has been added to address Class 2 powered emergency lighting systems. Due to new technologies, such as power over ethernet and low-power consumption LED luminaires, these systems utilize Class 2 conductors to deliver power, control signals, or both from a central device to one or more emergency luminaires.

Figure 1

Leviton Solution
Leviton Network Solutions

Leviton is your customer-focused single-source global manufacturer of end-to-end cabling systems, delivering the highest return on your infrastructure investment.