
The Leviton Captain Code Portal provides NEC® content beyond a basic listing of Code changes. First, it allows you to search by Code Article, Product Solution or by Application. You can also view the NEMA Code Adoption Map to see which Code cycle is in effect in your area. It even provides links to applicable Code solution videos and more.
Access is always FREE
The Expert Analysis found in this publication is copyrighted property of Grayboy Inc. This Pocket Guide does not contain the complete Grayboy analysis of the 2023 NEC® which can only be found in the full printed Grayboy “Analysis of Changes” text book. Grayboy did not produce the Leviton Pocket Guide and assumes no responsibility for the application or use of any NEC® related material set out herein.
Use of NEC® Text 
Material taken from the National Electrical Code® is reprinted with permission from NFPA 70® - 2023 edition, National Electrical Code®, Copyright 2022, National Fire Protection Association®, Quincy, MA. All rights reserved. This material is not the complete and official position of the NFPA on the reference subject, which is represented only by the standard in its entirety a copy of which can be obtained through the NFPA web site at www.nfpa.org.
National Electrical Code®, NEC® and NFPA 70® are registered trademarks of the National Fire Protection Association®, 1 Batterymarch Park, Quincy, MA 02169
The National Fire Protection Association did not produce, review or approve this book and assumes no responsibility for the application or use of any NEC® related material set out herein.
|
Order the 2023 Edition of NEC today: |
![]() |
| Code Wide Revision | Code Articles |
|---|---|
| 100 | Definitions |
| 100 | Definition – Class 4 Circuits |
| 110.21(A)(2) | Reconditioned Equipment |
| 110.26 | Spaces About Electrical Equipment |
| 110.29 | “Within Sight” Defined and Clarified |
| 210.8(A)(6)(7) | GFCI Requirements in Dwelling Unit Kitchens Modified and Expanded |
| 210.8(B)(2)(3)(4) and (7) | GFCI Requirements in Non-Dwelling Kitchens Modified and Expanded |
| 210.8(B)(13) | GFCI Protection for Non-Dwelling Aquariums and Bait Wells |
| 210.8(D) | GFCI Protection for Specific Appliances |
| 210.8(F) | Dwelling Unit Outdoor Outlets |